23.2.4.3 Start-Up Considerations
The application hardware must use the proper external pull-up and/or pull-down resistors on the CWG output pins. This is required because all I/O pins are forced to high-impedance at Reset.
The Polarity Control (POLy) bits allow the user to choose whether the output signals are active-high or active-low.