29.2.4.1.5 Acknowledge Sequence Timing
An Acknowledge sequence (see Figure 29-27) is
enabled by setting the Acknowledge Sequence Enable (ACKEN)
bit. When this bit is set, the SCL pin is pulled low and the contents of the Acknowledge
Data (ACKDT) bit are presented on the SDA pin. If the user wishes to generate an
Acknowledge, then the ACKDT bit must be cleared. If not, the user must set the ACKDT bit
before starting an Acknowledge sequence. The Baud Rate Generator then counts for one
rollover period (TBRG) and the SCL pin is deasserted (pulled high). When the SCL
pin is sampled high (clock arbitration), the Baud Rate Generator counts for
TBRG. The SCL pin is then pulled low. Following this, the ACKEN bit is
automatically cleared, the Baud Rate Generator is turned off and the MSSP module then goes
into Idle mode.