5.1 Example 4 : Timer2 PWM Generation
This example shows how to generate voltages between VCC and GND at the output pin of the PWM (PB3/OC2A). To observe this, PB3 should be connected an LED. This PWM output signal has a duty relation of 1/8 to 7/8 (OCR2A = 0xE0).
The following initialization routine shows how to set up such a
system:
init_Ex4:
; 8 bit PWM non-inverted
ldi r16, (1<<COM2A1)|(1<<WGM21)|(1<<WGM20);
sts TCCR2A,r16 ; 8 bit PWM non-inverted
ldi r16,(1<<CS20)
sts TCCR2B,r16 ; Timer clock = I/O clock
ldi r16,0xE0
sts OCR2A,r16 ; Set compare value/duty cycle ratio
sbi DDRB, PORTB3 ; Set OC2A pin as output
retThe corresponding C code looks like
this:
void init_Ex4(void)
{
/* Enable non inverting 8-Bit PWM */
TCCR2A = (1<<COM2A1)|(1<<WGM21)|(1<<WGM20);
/* Timer clock = I/O clock */
TCCR2B = (1<<CS20);
/* Set the compare value to control duty cycle */
OCR2A = 0xE0;
/* Enable Timer 2 Output Compare Match Interrupt */
TIMSK2 = (1 << OCIE2A);
/* Set OC2A pin as output */
DDRB |= (1 << OC2A_PIN);
}