9 References
Several application notes have been published by Microchip Technology Inc., which describe the use of our devices for motor control applications.
For ACIM control see:
- AN984, An Introduction to AC Induction Motor Control Using the dsPIC30FMCU (DS00984)
- AN908, Using the dsPIC30F for Vector Control of an ACIM (DS00908)
- GS004, Driving an ACIM with the dsPIC DSC MCPWM Module (DS93004)
- AN1162, Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) (DS01162)
- AN1206, Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening (DS01206)
For BLDC motor control see:
- AN901, Using the dsPIC30F for Sensorless BLDC Control (DS00901)
- AN957, Sensored BLDC Motor Control Using dsPIC30F2010 (DS00957)
- AN992, Sensorless BLDC Motor Control Using dsPIC30F2010 (DS00992)
- AN1083, Sensorless BLDC Control with Back-EMF Filtering (DS01083)
- AN1160, Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function (DS01160)
For PMSM control see:
- AN1017, Sinusoidal Control of PMSM Motors with dsPIC30F DSC (DS01017)
- AN1078, Sensorless Field Oriented Control of PMSM Motors (DS01078)
- AN1292, Sensorless Field Oriented Control (FOC)for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) (DS01292)
- AN2520, Sensorless Field Oriented Control (FOC)for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation Based Flux - Weakening (FW) (DS00002520)
For Power Control see:
- AN1106, Power Factor Correction in Power Conversion Applications Using the dsPIC DSC(DS01106)
For information on the dsPICDEM MCHV-3 Development Board (High Voltage) see:
- dsPICDEM MCHV-3 (DM330023-3) Development Board User's Guide (DS50002505
These documents are available on the Microchip web site at: www.microchip.com.