6 Development Resources
To develop and test the integrated algorithm, the following hardware and software tools are required.
- Hardware Tools:
- dsPICDEM™ MCHV-3 Development Board (High Voltage) (P/N: DM330023-3)
- PIC32MK1024 Motor Control Plug-in Module (PIM) (P/N: MA320024)
- Permanent Magnet Synchronous Motor (PMSM)
- MPLAB® REAL ICE™ Debugger/Programmer
- 110V, 60 Hz AC power source
- Software Tools:
- MPLAB X IDE - Version 4 (or later)
- MPLAB XC32 C/C++ Compiler for PIC32 MCUs - Version 1.43 (or later)