3.3.3 Setup
These are the settings for the TCE and WEX peripherals made with MCC:
- Module Enable: Must be enabled by default. If not, toggle the button (it turns blue if enabled)
- Clock Selection: System clock (by default, the divider must be 1 - System clock)
- Counter Direction: UP
- Waveform Generation Mode: Single-Slope PWM mode with overflow on TOP
- Requested Period [s]: 0.00005
- Duty Cycle 0 [%]: 0
- Duty Cycle 1 [%]: 0
- Duty Cycle 2 [%]: 0
- Duty Cycle 3 [%]: 0
- Waveform Output n: Check the boxes from the Enable column for Waveform Output 0, 1, 2, 3
- Scale mode: CMP values are scaled from the Bottom, 50% DC (duty cycle)
- Scaled Writing to registers: Normal
- Amplitude Control Enable: Toggle the button (it turns blue if enabled)
- Generate ISR: Toggle the button (it turns blue if enabled)
- Overflow Interrupt Enable: Toggle the button (it turns blue if enabled)
.
WEX configurations:
- Input Matrix: Direct
- Update Source: TCE (the update condition for the output signals will be dictated by TCE)
- Override Settings: Check all the boxes from the Output Enable column for the Waveform Output [0-7]
- Dead-time Insertion Channel 0 Enable: Toggle the button (it turns blue if enabled)
- Dead-time Insertion Channel 1 Enable: Toggle the button (it turns blue if enabled)
- Dead-time Insertion Channel 2 Enable: Toggle the button (it turns blue if enabled)
- Dead-time Insertion Channel 3 Enable: Toggle the button (it turns blue if enabled)
- Requested Dead-time Low Side (μs): 0.2
- Requested Dead-time High Side (μs): 0.2
After the MCC libraries are generated, the code is only sufficient for peripheral
initialization, to spin the motor the demo files must be added. The
"stepper.c" and "stepper.h" files must be added
and the "main.c" file must be edited to call the dedicated APIs.