2 Pin Description

The description of the pins are listed in Table 2.1.
Table 2-1. Pin Description
Name32-Lead PLCC28-Lead PDIPFunction
A0 - A152-11; 24; 27-311-10; 21; 23-27Address Inputs
O0 - O713-15; 18-2211-13; 15-19Outputs
CE2320Chip Enable
OE/VPP2522Output Enable/Program Supply
NC1; 12; 17; 26—Not Connected
VCC3228Device Power Supply
GND1614Ground