Features
- Fast Read Access Time: 45 ns
- Low-Power CMOS Operation:
- 100 μA maximum standby
- 20 mA maximum active at 5 MHz
- 5V ± 10% Supply
- High Reliability CMOS Technology:
- 2,000V ESD protection
- 200 mA latch-up immunity
- Rapid Programming Algorithm – 100 μs/byte (typical)
- CMOS and TTL Compatible Inputs and Outputs
- Integrated Product Identification Code
- Industrial Temperature Range: -40°C to +85°C
- Green Package Options (Lead-free/Halide-free/RoHS compliant)