2.1 LAN8670 Pin Assignments

Figure 2-1. LAN8670 32-VQFN Pin Assignments
Note: Configuration straps are identified by an underlined signal name. Signals that function as configuration straps must be augmented with an external resistor. The WAKE_IO and LINK pins are only available on Revision D0 and later products.
Important: The exposed pad (VSS) on bottom of package must be connected to ground.
Table 2-1. LAN8670 32-VQFN Pin Assignments
Pin NumPin NamePin NumPin Name
1INH17RXCLK/SMCLK/WAKE_OUT/LINK1
2COL18VDDP
3TXD319RXD1/PHYAD3
4TXD220RXDV/CRSDV/PHYAD1
5TXD121RXER/PHYAD0
6TXD022IRQ_N
7TXEN23RXD2/MODE0
8VDDP24RXD3/MODE1
9GPIO025VDDAU
10RESET_N26RBIAS
11TXER/ACMA/LINK127XTI/REFCLKIN
12TXCLK/RXPI28XTO
13MDC29VDDA
14MDIO30TRXP
15CRS/PHYAD431TRXN
16RXD0/PHYAD232WAKE_IN/WAKE_IO1
Note: Exposed Pad (VSS) must be connected to ground.
  1. The WAKE_IO and LINK pins are only available on Revision D0 and later products.