27.1.1 PWMTMRS0
| Name: | PWMTMRS0 |
| Address: | 0x041F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P5TSEL[1:0] | P4TSEL[1:0] | P3TSEL[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 1 | 0 | 1 | |||
Bits 0:1, 2:3, 4:5 – PnTSEL PWMn Timer Selection
| PnTSEL Value | PWM |
|---|---|
11 | Timer6 |
10 | Timer4 |
01 | Timer2 |
00 | Reserved |