36.9 Disabling the ZCD Module

The ZCD Configuration bit disables the ZCD module when set. When this is the case, then the ZCD module will be enabled by setting the SEN bit. When the ZCD bit is clear, the ZCD is always enabled and the SEN bit has no effect.