9.7.5 FSR0
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
- FSR0H: Accesses the high byte FSR0[15:8].
- FSR0L: Accesses the low byte FSR0[7:0].
Name: | FSR0 |
Address: | 0x0004 |
Indirect Address Register
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FSR0[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSR0[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |