21.10.6 TxRST
| Name: | TxRST |
| Address: | 0x0311,0x0317,0x031D |
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – RSEL[3:0] External Reset Source Selection
| RSEL | Reset Source | ||
|---|---|---|---|
| TMR2 | TMR4 | TMR6 | |
1111 | Reserved | ||
1110 | CLC4_OUT | ||
1101 | CLC3_OUT | ||
1100 | CLC2_OUT | ||
1011 | CLC1_OUT | ||
1010 | ZCD_OUT | ||
1001 | C1_OUT | ||
1000 | PWM5_OUT | ||
0111 | PWM4_OUT | ||
0110 | PWM3_OUT | ||
0101 | CCP2_OUT | ||
0100 | CCP1_OUT | ||
0011 | TMR6_Postscaled_OUT | Reserved | |
0010 | TMR4_Postscaled_OUT | Reserved | TMR4_Postscaled_OUT |
0001 | Reserved | TMR2_Postscaled_OUT | |
0000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |