6.1 Code Configuration
The example code implements the setup described in this application note. It enables output either to an OLED display or via UART. This can be configured using the OUTPUT_USED hash-define at the top of the main file. It is designed for use with the Ultrasonic Distance Measurement Field Engagement Board, but can also be used with custom hardware.