1.3 Understand MPU Charts
The procedure to perform project analysis and the features of the resulting analysis chart are similar to those mentioned previously for MCU devices. Differences for MPU charts are:
- MPU devices will only display information as data due to a combined program/data memory compiler output file.
- Data for each configuration may be seen by mousing over a data memory point.