1.4 Analyze Another Project
If you decide to analyze another project, select that project by making it active or main (see Select Project for Analysis). Then reopen the Compiler Advisor (see Open Compiler Advisor). A dialog will ask if you want to change from the existing project to the new project (see figure below). If you select Yes, then the Compiler Advisor window will be updated with the details of selected project.