Industry’s first IEEE® 802.15.4 standard compliant 2.4GHz wireless MCU with LED driving
capability
Complete LED driver evaluation
platform using Atmel SAM R21
Supports ZigBee®
Light Link (ZLL) stack
Compatible with ZigBee Home Automation (ZHA) protocols
0.5% to 100% dimming using combination of analog and PWM dimming
Up to 96% efficiency
Preconfigured to generate 6W output for four LEDs
AVR477 wireless touch remote
controller for dimming and other LED controls
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.