2.2 Compiler and Linker
Atmel® Studio 7.0 is using AVR® GCC to compile C and C++ code for AVR devices. AVR GCC is used when referring to GNU Compiler Collection (GCC) targeting specifically the AVR, or something that is AVR specific about GCC.
AVR GCC can also be used standalone, without Atmel® Studio 7.0.