7.5.6.4 Channel Status and User Data Bits in SPDIF Frame
The SPDIFTX provides two methods to manage the channel status and user data
bits transmitted in the SPDIF frame:
- The first method provides a direct mapping of the transmitted bits on a 192-bit configurable register. Each channel has its dedicated 192-bit register.
- The second method provides a way to configure the channel status and user data bits for each frame by writing their values together with the payload.