7.6.5.2 Interrupt Sources
The PDMC interface has an interrupt line connected to the interrupt controller. Handling the PDMC interrupt requires programming the interrupt controller before configuring the PDMC.
The PDMC interface has an interrupt line connected to the interrupt controller. Handling the PDMC interrupt requires programming the interrupt controller before configuring the PDMC.