4.5.4 Functional Description
The RSTC is made up of an NRST manager and a reset state manager. The RSTC clock is MD_SLCK (monitoring domain slow clock). The RSTC generates the following reset signals:
- Processor reset line (also resets the Watchdog Timer)
- Entire set of embedded peripherals reset line
- NRST_OUT pin
Note: Processor and peripheral reset lines are
driven in the same way.
These internal reset signals are asserted by the RSTC, either on events generated by peripherals, events on NRST pin, or on software action. The reset state manager controls the generation of reset signals and drives the NRST_OUT pin when required.
The NRST manager asserts the NRST_OUT pin during a programmable time, thus controlling external device resets.
The Mode register (RSTC_MR), used to configure the RSTC, is powered by VDDBU.