4.2.1.1 System Controller Peripheral Mapping
Offset | System Controller Peripheral | Name |
---|---|---|
0x000-0x00C | Reset Controller | RSTC |
0x010-0x01C | Shutdown Controller | SHDWC |
0x020-0x03C | Real Time Timer | RTT |
0x050-0x05C | Slow Clock Controller | SCKC |
0x060-0x0A4 | General Purpose Backup Registers | GPBR |
0x0A8-0xD8 | Real Time Clock | RTC |
0x0DC | Write Protection Mode Register | SYSC_WPMR |
0x0E0 | Write Protection Status Register | SYSC_WPSR |