Timers, PWM, and IO peripherals generate event triggers which are directly routed to
event managers such as ADC, for example, to start measurement/conversion without
processor intervention.
ADC is connected to nine trigger inputs defined as two groups:
One group of eight elements
for Timer Counter, ADTRIG, PMW0 event0 and RTC RTCOUT0
One group of one element for
low-rate trigger, RTC RTCOUT1
PWM safety events (faults) are in combinational form and directly routed from event
generators (ADC, ACC, PMC, TIMER) to the PWM module.
PWM output comparators generate events directly connected to TIMER.
PMC safety event (clock failure detection) can be programmed to switch the MCK on a
reliable main RC internal clock without processor intervention.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.