7.5.5.3 Interrupt Sources
The SPDIFTX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFTX interrupt requires programming the interrupt controller before configuring the SPDIFTX.
The SPDIFTX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFTX interrupt requires programming the interrupt controller before configuring the SPDIFTX.