7.7.6.14 ASRC Error Status Register
Name: | ASRC_ESR |
Offset: | 0xA8 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DERR | OUTCFGERR[4:0] | ||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INCFGERR[4:0] | |||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 15 – DERR DSP Overflow Error
Value | Description |
---|---|
0 | No DSP overflow error detected. |
1 | The sampling frequency overpasses the value allowed by the configuration. |
Bits 12:8 – OUTCFGERR[4:0] Output Configuration Error
Value | Name | Description |
---|---|---|
0 | OUTCFG_OK | Correct configuration of ASRC_MR, ASRC_VBPS_OUT, ASRC_CH_CONF. |
1 | OP0_D0_CHK16_8M | Channel operating mode 0, DSP0: CHUNK0=16 or CHUNK0=8 and MONO0=1 is not supported. |
2 | OP0_D1_CHK16_8M | Channel operating mode 0, DSP1: CHUNK1=16 or CHUNK1=8 and MONO1=1 is not supported. |
3 | OP0_D2_CHK16_8M | Channel operating mode 0, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
4 | OP0_D3_CHK16_8M | Channel operating mode 0, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
5 | OP1_D01_EN | Channel operating mode 1, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
6 | OP1_D01_M | Channel operating mode 1, DSP0/1: MONO0=1, MONO1=0 is not supported. |
7 | OP1_D01_CHK16 | Channel operating mode 1, DSP0/1: CHUNK0=16 is not supported. |
8 | OP1_D2_CHK16_8M | Channel operating mode 1, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
9 | OP1_D3_CHK16_8M | Channel operating mode 1, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
10 | OP2_D01_EN | Channel operating mode 2, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
11 | OP2_D01_M | Channel operating mode 2, DSP0/1: MONO0=1, MONO1=0 is not supported. |
12 | OP2_D01_CHK16 | Channel operating mode 2, DSP0/1: CHUNK0=16 is not supported. |
13 | OP2_D23_EN | Channel operating mode 2, DSP2/3: enable configuration is not correct (1 DSP is disabled) |
14 | OP2_D23_M | Channel operating mode 2, DSP2/3: MONO2=1, MONO3=0 is not supported. |
15 | OP2_D23_CHK16 | Channel operating mode 2, DSP2/3: CHUNK2=16 is not supported. |
16 | OP3_D012_EN | Channel operating mode 3, DSP0/1/2: enable configuration is not correct (at least 1 DSP is disabled) |
17 | OP3_D012_M | Channel operating mode 3, DSP0/1/2: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 is not supported). |
18 | OP3_D012_CHK16 | Channel operating mode 3, DSP0/1/2: CHUNK0=16 is not supported. |
19 | OP3_D3_CHK16_8M | Channel operating mode 3, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3 is not supported. |
20 | OP4_D0123_EN | Channel operating mode 4, DSP0/1/2/3: enable configuration is not correct (at least 1 DSP is disabled) |
21 | OP4_D0123_M | Channel operating mode 4, DSP0/1/2/3: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 or MONO3=0 is not supported). |
Bits 4:0 – INCFGERR[4:0] Input Configuration Error
Value | Name | Description |
---|---|---|
0 | OUTCFG_OK | Correct configuration of ASRC_MR, ASRC_VBPS_OUT, ASRC_CH_CONF. |
1 | OP0_D0_CHK16_8M | Channel operating mode 0, DSP0: CHUNK0=16 or CHUNK0=8 and MONO0=1 is not supported. |
2 | OP0_D1_CHK16_8M | Channel operating mode 0, DSP1: CHUNK1=16 or CHUNK1=8 and MONO1=1 is not supported. |
3 | OP0_D2_CHK16_8M | Channel operating mode 0, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
4 | OP0_D3_CHK16_8M | Channel operating mode 0, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
5 | OP1_D01_EN | Channel operating mode 1, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
6 | OP1_D01_M | Channel operating mode 1, DSP0/1: MONO0=1, MONO1=0 is not supported. |
7 | OP1_D01_CHK16 | Channel operating mode 1, DSP0/1: CHUNK0=16 is not supported. |
8 | OP1_D2_CHK16_8M | Channel operating mode 1, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported. |
9 | OP1_D3_CHK16_8M | Channel operating mode 1, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported. |
10 | OP2_D01_EN | Channel operating mode 2, DSP0/1: enable configuration is not correct (1 DSP is disabled) |
11 | OP2_D01_M | Channel operating mode 2, DSP0/1: MONO0=1, MONO1=0 is not supported. |
12 | OP2_D01_CHK16 | Channel operating mode 2, DSP0/1: CHUNK0=16 is not supported. |
13 | OP2_D23_EN | Channel operating mode 2, DSP2/3: enable configuration is not correct (1 DSP is disabled) |
14 | OP2_D23_M | Channel operating mode 2, DSP2/3: MONO2=1, MONO3=0 is not supported. |
15 | OP2_D23_CHK16 | Channel operating mode 2, DSP2/3: CHUNK2=16 is not supported. |
16 | OP3_D012_EN | Channel operating mode 3, DSP0/1/2: enable configuration is not correct (at least 1 DSP is disabled) |
17 | OP3_D012_M | Channel operating mode 3, DSP0/1/2: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 is not supported). |
18 | OP3_D012_CHK16 | Channel operating mode 3, DSP0/1/2: CHUNK0=16 is not supported. |
19 | OP3_D3_CHK16_8M | Channel operating mode 3, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3 is not supported. |
20 | OP4_D0123_EN | Channel operating mode 4, DSP0/1/2/3: enable configuration is not correct (at least 1 DSP is disabled) |
21 | OP4_D0123_M | Channel operating mode 4, DSP0/1/2/3: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 or MONO3=0 is not supported). |