2.5.5.8 Debug ROM
Component | Address (Debugger) | Address (APB System) |
---|---|---|
Top-level ROM Table (CSSYS) | 0x80000000 | Base_Ad + 0x00000 |
ROM Table (PIL) | 0x80020000 | Base_Ad + 0x20000 |
Cortex-A7 DBG (PIL) | 0x80030000 | Base_Ad + 0x30000 |
Cortex-A7 PMU (PIL) | 0x80031000 | Base_Ad + 0x31000 |
CSCTI (PIL) | 0x80038000 | Base_Ad + 0x38000 |
ETM-A7 (PIL) | 0x8003C000 | Base_Ad + 0x3C000 |
CXETB (CSSYS) | 0x80040000 | Base_Ad + 0x40000 |
CXCTI (CSSYS) | 0x80041000 | Base_Ad + 0x41000 |
CXTSGEN Trace (CSSYS) | 0x80042000 | Base_Ad + 0x42000 |
CXTSGEN Generic CA-7 Timer (CSSYS) | 0x80043000 | Base_Ad + 0x43000 |