7.4.7.7 SPDIF Receiver Status Register
Note: This status register is not cleared on
read; it reports the current state of the receiver.
Name: | SPDIFRX_RSR |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
IFS[11:8] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
IFS[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NOSIGNAL | LOWF | BADF | ULOCK | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 27:16 – IFS[11:0] Image of Sampling Frequency
When ULOCK=0, IFS returns the number of GCLK periods for two symbols. This field can be used to approximate the sample frequency (fS).
with IFS in decimal.
Bit 3 – NOSIGNAL No Signal on Receive Line
Value | Description |
---|---|
0 | The receiver is synchronized or searching for receive line frequency or preambles. |
1 | The receiver is not able to find any activity (no edge) on RX line. |
Bit 2 – LOWF Low Clock Frequency Provided on GCLK Clock
Value | Description |
---|---|
0 | The receiver is synchronized or the receiver is determining the sample frequency of the receive line or searching preambles. |
1 | The receiver is not able to recover the protocol because the GCLK clock frequency is lower than the minimum required. |
Bit 1 – BADF Bad Format Detected on SPDIF RX Line
Value | Description |
---|---|
0 | The receiver is synchronized or the receiver is searching for SPDIF receive line frequency or preambles. |
1 | The receiver is not able to detect a SPDIF format on the receive line. |
Bit 0 – ULOCK Unlocked Receiver
Value | Description |
---|---|
0 | The receiver is synchronized and loads data, or the receiver is disabled. |
1 | The receiver is not locked because it is searching for SPDIF receive line frequency or preambles. See BADF, LOWF, and NOSIGNAL for reasons of unlocked state. |