6.4.6.6.1 Update the ISC Profile
Each ISC register is double-buffered to simplify the software configuration and the synchronization with the associated frame buffer. When the configuration of the ISC is modified, ISC_CTRLEN.UPPRO must be set to transfer the configuration from the input buffer to the ISC video pipeline.