9.7.7.21 TC QDEC Interrupt Mask Register

Name: TC_QIMR
Offset: 0xD0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FMPFIDXFPHBFPHAMPEQERRDIRCHGIDX 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – FMP Filtered Missing Pulse

ValueDescription
0 The interrupt on auto-corrected missing pulse is disabled.
1 The interrupt on auto-corrected missing pulse is enabled.

Bit 6 – FIDX Filtered Index Line

ValueDescription
0 The interrupt on index line filtered contamination is disabled.
1 The interrupt on index line filtered contamination is enabled.

Bit 5 – FPHB Filtered Phase B Line

ValueDescription
0 The interrupt on phase B line filtered contamination is disabled.
1 The interrupt on phase B line filtered contamination is enabled.

Bit 4 – FPHA Filtered Phase A Line

ValueDescription
0 The interrupt on phase A line filtered contamination is disabled.
1 The interrupt on phase A line filtered contamination is enabled.

Bit 3 – MPE Consecutive Missing Pulse Error

ValueDescription
0 The interrupt on the maximum number of consecutive missing pulses specified in MAXCMP is disabled.
1 The interrupt on the maximum number of consecutive missing pulses specified in MAXCMP is enabled.

Bit 2 – QERR Quadrature Error

ValueDescription
0 The interrupt on quadrature error is disabled.
1 The interrupt on quadrature error is enabled.

Bit 1 – DIRCHG Direction Change

ValueDescription
0 The interrupt on rotation direction change is disabled.
1 The interrupt on rotation direction change is enabled.

Bit 0 – IDX Index

ValueDescription
0 The interrupt on IDX input is disabled.
1 The interrupt on IDX input is enabled.