9.7.7.3 TC Channel Mode Register (WAVEFORM_MODE)
This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.
| Name: | TC_CMRx (WAVEFORM_MODE) |
| Offset: | 0x04 + x*0x40 [x=0..2] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BSWTRG[1:0] | BEEVT[1:0] | BCPC[1:0] | BCPB[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ASWTRG[1:0] | AEEVT[1:0] | ACPC[1:0] | ACPA[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WAVE | WAVSEL[1:0] | ENETRG | EEVT[1:0] | EEVTEDG[1:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPCDIS | CPCSTOP | BURST[1:0] | CLKI | TCCLKS[2:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:30 – BSWTRG[1:0] Software Trigger Effect on TIOBx
| Value | Name | Description |
|---|---|---|
| 0 | NONE |
None |
| 1 | SET |
Set |
| 2 | CLEAR |
Clear |
| 3 | TOGGLE |
Toggle |
Bits 29:28 – BEEVT[1:0] External Event Effect on TIOBx
| Value | Name | Description |
|---|---|---|
| 0 | NONE |
None |
| 1 | SET |
Set |
| 2 | CLEAR |
Clear |
| 3 | TOGGLE |
Toggle |
Bits 27:26 – BCPC[1:0] RC Compare Effect on TIOBx
| Value | Name | Description |
|---|---|---|
| 0 | NONE |
None |
| 1 | SET |
Set |
| 2 | CLEAR |
Clear |
| 3 | TOGGLE |
Toggle |
Bits 25:24 – BCPB[1:0] RB Compare Effect on TIOBx
| Value | Name | Description |
|---|---|---|
| 0 | NONE |
None |
| 1 | SET |
Set |
| 2 | CLEAR |
Clear |
| 3 | TOGGLE |
Toggle |
Bits 23:22 – ASWTRG[1:0] Software Trigger Effect on TIOAx
| Value | Name | Description |
|---|---|---|
| 0 | NONE | None |
| 1 | SET | Set |
| 2 | CLEAR | Clear |
| 3 | TOGGLE | Toggle |
Bits 21:20 – AEEVT[1:0] External Event Effect on TIOAx
| Value | Name | Description |
|---|---|---|
| 0 | NONE | None |
| 1 | SET | Set |
| 2 | CLEAR | Clear |
| 3 | TOGGLE | Toggle |
Bits 19:18 – ACPC[1:0] RC Compare Effect on TIOAx
| Value | Name | Description |
|---|---|---|
| 0 | NONE | None |
| 1 | SET | Set |
| 2 | CLEAR | Clear |
| 3 | TOGGLE | Toggle |
Bits 17:16 – ACPA[1:0] RA Compare Effect on TIOAx
| Value | Name | Description |
|---|---|---|
| 0 | NONE | None |
| 1 | SET | Set |
| 2 | CLEAR | Clear |
| 3 | TOGGLE | Toggle |
Bit 15 – WAVE Waveform Mode
| Value | Description |
|---|---|
| 0 | Waveform mode is disabled (Capture mode is enabled). |
| 1 | Waveform mode is enabled. |
Bits 14:13 – WAVSEL[1:0] Waveform Selection
| Value | Name | Description |
|---|---|---|
| 0 | UP | UP mode without automatic trigger on RC Compare |
| 1 | UPDOWN | UPDOWN mode without automatic trigger on RC Compare |
| 2 | UP_RC | UP mode with automatic trigger on RC Compare |
| 3 | UPDOWN_RC | UPDOWN mode with automatic trigger on RC Compare |
Bit 12 – ENETRG External Event Trigger Enable
| Value | Description |
|---|---|
| 0 | The external event has no effect on the counter and its clock. |
| 1 | The external event resets the counter and starts the counter clock. |
Bits 11:10 – EEVT[1:0] External Event Selection
Signal selected as external event.
| Value | Name | Description | TIOB Direction |
|---|---|---|---|
| 0 | TIOB | TIOB | Input |
| 1 | XC0 | XC0 | Output |
| 2 | XC1 | XC1 | Output |
| 3 | XC2 | XC2 | Output |
Note: If TIOB is
chosen as the external event signal, it is configured as an input and no longer
generates waveforms and subsequently no IRQs.
Bits 9:8 – EEVTEDG[1:0] External Event Edge Selection
| Value | Name | Description |
|---|---|---|
| 0 | NONE | None |
| 1 | RISING | Rising edge |
| 2 | FALLING | Falling edge |
| 3 | EDGE | Each edge |
Bit 7 – CPCDIS Counter Clock Disable with RC Compare
| Value | Description |
|---|---|
| 0 | Counter clock is not disabled when counter reaches RC. |
| 1 | Counter clock is disabled when counter reaches RC. |
Bit 6 – CPCSTOP Counter Clock Stopped with RC Compare
| Value | Description |
|---|---|
| 0 | Counter clock is not stopped when counter reaches RC. |
| 1 | Counter clock is stopped when counter reaches RC. |
Bits 5:4 – BURST[1:0] Burst Signal Selection
| Value | Name | Description |
|---|---|---|
| 0 | NONE | The clock is not gated by an external signal. |
| 1 | XC0 | XC0 is ANDed with the selected clock. |
| 2 | XC1 | XC1 is ANDed with the selected clock. |
| 3 | XC2 | XC2 is ANDed with the selected clock. |
Bit 3 – CLKI Clock Invert
| Value | Description |
|---|---|
| 0 | Counter is incremented on rising edge of the clock. |
| 1 | Counter is incremented on falling edge of the clock. |
Bits 2:0 – TCCLKS[2:0] Clock Selection
| Value | Name | Description |
|---|---|---|
| 0 | TIMER_CLOCK1 | Clock selected: internal GCLK [TC_ID] clock signal (from PMC) |
| 1 | TIMER_CLOCK2 | Clock selected: internal MCK0/8 clock signal (from PMC) |
| 2 | TIMER_CLOCK3 | Clock selected: internal MCK0/32 clock signal (from PMC) |
| 3 | TIMER_CLOCK4 | Clock selected: internal MCK0/128 clock signal (from PMC) |
| 4 | TIMER_CLOCK5 | Clock selected: internal TD_SLCK clock signal (from PMC) |
| 5 | XC0 | Clock selected: XC0 |
| 6 | XC1 | Clock selected: XC1 |
| 7 | XC2 | Clock selected: XC2 |