2.9.1.4.3 NVM Boot Sequence

The ROM code performs the initialization and valid code detection for external memories as described below when the memory interface boot is enabled in the Boot Configuration packet.

Figure 2-20. NVM Boot Sequence
Figure 2-21. NVM Boot Diagram