6.2.3 I/O Lines Description
| Signal Name | Type | Function |
|---|---|---|
| MIPI_DP0 | Input | Positive D-PHY differential data line receiver, Lane 0 |
| MIPI_DN0 | Input | Negative D-PHY differential data line receiver, Lane 0 |
| MIPI_DP1 | Input | Positive D-PHY differential data line receiver, Lane 1 |
| MIPI_DN1 | Input | Negative D-PHY differential data line receiver, Lane 1 |
| MIPI_CLKP | Input | Positive D-PHY differential clock line receiver |
| MIPI_CLKN | Input | Negative D-PHY differential clock line receiver |
| MIPI_REXT | Input | D-PHY external resistor connection |