9.7.6.10 Transferring Timer Values with DMAC in Capture Mode
The DMAC can perform access from the TC to system memory in Capture mode only.
The following figure illustrates how TC_RA and TC_RB can be loaded in the system memory without processor intervention.