9.7.6.11 Waveform Mode
Waveform mode is entered by setting the TC_CMRx.WAVE bit.
In Waveform mode, the TC channel generates one or two PWM signals with the same frequency and independently programmable duty cycles, or generates different types of one-shot or repetitive pulses.
In this mode, TIOAx is configured as an output and TIOBx is defined as an output if it is not used as an external event (EEVT parameter in TC_CMR).
The figure Waveform Mode shows the configuration of the TC channel when programmed in Waveform operating mode.