10.5.1 UHPHS Host Controller Capability Register

Name: UHPHS_HCCAPBASE
Offset: 0x00
Reset: 0x01000010
Property: Read-only

Bit 3130292827262524 
 HCIVERSION[15:8] 
Access RRRRRRRR 
Reset 00000001 
Bit 2322212019181716 
 HCIVERSION[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CAPLENGTH[7:0] 
Access RRRRRRRR 
Reset 00010000 

Bits 31:16 – HCIVERSION[15:0] Host Controller Interface Version Number

This is a two-byte field containing a BCD encoding of the EHCI revision number supported by this host controller. The most significant byte of this field represents the major revision and the least significant byte the minor revision.

Bits 7:0 – CAPLENGTH[7:0] Capability Registers Length

This field is used as an offset to add to the register base to find the beginning of the Operational Register Space.