Communication Endpoints
Endpoint 0 is used for the enumeration process.
Endpoint 1 (64-byte Bulk OUT) and endpoint 2 (64-byte Bulk IN) are used as communication endpoints.
Monitor commands are sent by the host through Endpoint 1. If required, the message is split into several data payloads by the host driver.
If the command requires a response, the host sends IN transactions to pick up the response.