3.1.2.2 External Bus Interface (EBI)
The External Bus Interface is designed to ensure the successful data transfer between several external devices and the processor. The EBI of the device consists of a Static Memory Controller (SMC) and a NAND Flash Controller (NFC).
For full details, refer to the section Static Memory Controller (SMC).