7.6.6.4 Input Muxing
The PDMC features four conversion channels. The source of each channel can be independently defined as PDMC_DS0 or PDMC_DS1 sampled at the rising or falling edge of PDMC_CLK by configuring PDMSELx and BSSELx in the Configuration register (PDMC_CFGR).