7.6.6.1 Clocks and Output Sampling Rate

The clock sent to the PDM microphone is GCLK/16.

The controller continuously decimates the incoming streams. The output sampling rate depends on PDMC_MR.OSR.

Table 7-13. Conversion Rates
PDMC_MR.SINC_OSRPDMC_MR.OSRAudio FilterOSR(1)Description and Oversampling Ratio (OSR(1))
00Yes–Forbidden
1Yes64Audio filtering with OSR(1) = 2(PDMC_MR.OSR+5)
2Yes128
3Yes256
> 0–NoOSR(1) = 2(PDMC_MR.SINC_OSR+2)The maximum SINC_OSR corresponds to an OSR(1) of 256.
Note:
  1. The OSR is defined by the ratio between the clock frequency of the PDMC (i.e., GCLK/16) and the output sampling rate after filtering and decimation.