2.9.2.8 Programming a Boot File
If the boot file is ciphered with an incorrect key or has an incorrect signature, the Secure Boot sequence will not detect this boot file as valid.
The boot file cipher process can be done by the Secure SAM-BA cipher tool.