3.1.3.1 Clocks
Memory clocks are not controlled by the PMC.
- ROM and CPKCC are on the CPU System and Security (CSS) matrix and therefore clocked by MCK0.
- SECURAM is located on CSS and clocked by MCK0 divided by 32.
- SRAM, SMC and NFC_RAM are located on the AHB System (HSS) matrix, clocked by MCK1.
- UDDRC and DDR3PHY are clocked by MCK2 and hard-wired to the DDRPLLCK.
Note: The MCK0 frequency is directly
related to the CPU clock, so any change on the CPU clock impacts
MCK0.
CAUTION: MCK3 must be started during UDDRC and DDR3PHY initialization.