11.1.11.3.3 Power Consumption in Idle and Ultra Low-Power Modes

  • Figure 11-56 and Figure 11-57 provide the SAMA7G5 average power consumption in Idle, ULP0, ULP1 and ULP2 modes versus temperature measured on a few typical devices. They do not provide maximum power consumption specifications.
  • All power supply inputs are powered within their operating range and in particular VDDCORE = 1.15V, VDDCPU = 1.15V.
  • There is no consumption on the device I/Os. To reach the best possible power consumption figures, it is important to set each I/O of the device to an appropriate state (pull-up/pull-down, etc.) with respect to the external components connected to these I/Os.
  • USB transceivers are disabled.
  • All peripheral clocks are disabled.
  • Current measurement is as shown in the following figure.
Figure 11-55. Current Measurement in ULP0, ULP1, ULP2 and Idle Modes
Table 11-80. Typical Power Consumptions (mW) and Wake-up Times in Idle, ULP1, ULP0 Modes
Low-Power ModeCPUCORECPUCORECPUCORECPUCORECPUCORECPUCORECPUCOREWake-Up Time (µs)
TJ=-40°CTJ= 25°C TJ=50°C TJ=70°CTJ=85°CTJ=105°CTJ=125°C
Idle@200 MHz3011538.5124.649.1134.363.5146.279158.1108.3178.8150.3206.210 x tCPU_CLK
ULP1@1.15V0.61.19.110.719.720.434.132.349.644.278.964.9120.992.315
ULP1@1.05V0.21.14.410.710.220.418.532.327.744.245.264.970.292.315
ULP0 (f ≤ 12 MHz)(1)0.61.19.110.719.720.434.132.349.644.278.964.9120.992.315
Note:
  1. fMAINCK, fCPU_CLK and fMCKx up to 12 MHz

The figures below plot the power consumption of the device in ULP0, ULP1, ULP2 and Idle modes. They show the current consumption in VDDCPU, VDDCORE and VDDIN33:

Power (mW) = IDDCPU x 1.15V + IDDCORE x 1.15V + PIN33

with IDDCPU and IDDCORE as measured in the above table.

PIN33 contribution is 2.2 mW in ULP0, ULP1 and ULP2 modes (see Table 11-81) and 150 mW in Idle mode (application-dependent).

Figure 11-56. Typical Power Consumption in Idle Mode vs Junction Temperature
Figure 11-57. Typical Power Consumption in ULP0, ULP1 and ULP2 Modes vs Junction Temperature

The following table provides the specifications for ULP1 mode current consumption on VDDCORE, VDDCPU and VDDIN33.

Table 11-81. Power Consumption in ULP1 Mode
SymbolParameterConditionsMinMaxUnit
PCORE_CPUPower consumption on VDDCORE and VDDCPU

VDDCORE = 1.15V
VDDCPU = 1.25V
Tj = 105°C

–300mW

VDDCORE = 1.15V
VDDCPU = 1.15V
Tj = 105°C

–250mW

VDDCORE = 1.05V
VDDCPU = 1.05V
Tj = 105°C

–175mW

VDDCORE = 1.15V
VDDCPU = 1.15V
Tj = 125°C

–360mW

VDDCORE = 1.05V
VDDCPU = 1.05V
Tj = 125°C

–250mW
PIN33Power consumption on VDDIN33VDDIN33 = 3.3V–2.2mW