11.2.1 343-Ball TFBGA Mechanical Characteristics
| Moisture Sensitivity Level | MSL3 |
| 410 | mg |
| JEDEC Drawing Reference | e3 |
| J-STD-609 Classification | e8 |
| Ball Land | 0.40 mm |
| Nominal Ball Diameter | 0.35 mm |
| Solder Mask Opening | 0.300 mm |
| Solder Mask Definition | SMD |
| Solder | SAC105 |