9.1.4.1 Clocks
All the components of this subsystem have their clocks controlled by the PMC, which is a part of the system controller.
The connectivity peripherals are part of the APS and HSS matrixes, and are therefore clocked by MCK1. All, except the PWM controller, have a GLCK input to generate fixed baud rates, independent from the CPU frequency.