10.3.3 PHY Setup Procedure
The reference clock accepts 16, 20, 24 and 32 MHz main crystal input frequencies.
To start USB operations, apply the following sequence:
- Enable the main crystal in PMC_MOR.
- Set the main crystal frequency in PMC_XTALF to define the multiplier.
- Release PHY reset in RSTC_GRSTR for each PHY (A, B, C) to be used.
- Wait for 45 µs before any USB operation.