11.1.6.1 I/O DC Characteristics

Table 11-17. Input DC Characteristics
SymbolParameterConditionsMinMaxUnit
VILLow-level input voltage(1)––0.3 x VDDV
VIH High-level input voltage(1)–0.7 x VDD–V
IIHInput-high input leakage current(1)Pull-down resistor disabled

VIN = VDD = 3.6V

-150150nA
IILInput-low input leakage current(1)Pull-up resistor disabled

VIN = 0V, VDD = 3.6V

-150150nA
RPULLProgrammable pull-up or pull-down resistorDigital Input mode60140kΩ
CINInput capacitance(1)––4pF
VhysInput hysteresis(1)–150–mV
Note:
  1. Simulation data
Table 11-18. Output DC Characteristics (1.7V < VDD < 1.9V)
SymbolParameterI/O TypeConditionsMinMaxUnit
VOLLow-level output voltageAnyIOL_MAX–0.25 x VDDV
VOHHigh-level output voltageAnyIOH_MAX0.75 x VDD–V

IOL

or

IOH

Low-level or high-level output currentGPIODrive = 0, Slewrate = 0–3mA
Drive = 1, Slewrate = 0–4mA
Drive = 0, Slewrate = 1–1mA
Drive = 1, Slewrate = 1–2mA
HSIO––1.5mA
PIOBU––2mA
Table 11-19. Output DC Characteristics (3.0V < VDD < 3.6V)
SymbolParameterI/O TypeConditionsMinMaxUnit
VOLLow-level output voltageAnyIOL_MAX–0.2 x VDDV
VOHHigh-level output voltageAnyIOH_MAX0.8 x VDD–V

IOL

or

IOH

Low-level/high-level output currentGPIODrive = 0, Slewrate = 0–9mA
Drive = 1, Slewrate = 0–10mA
Drive = 0, Slewrate = 1–3mA
Drive = 1, Slewrate = 1–6mA
HSIO––2mA
PIOBU––5mA