11.5.2.4 APP_GetConnInfoByConnHandle
C
APP_BLE_ConnList_T *APP_GetConnInfoByConnHandle(uint16_t connHandle);
Description
Returns the connection information based on connection handle.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Handle assocaited with the Connection |
Return values
| Return value | Description |
|---|---|
| Info | Ble link related Info APP_BLE_ConnList_T Structure |