9.3.6.5 Programming the Current Application Image using MPLABX IDE

  • Build the project after completing all the above changes and program on Curiosity board:

  • Now the device (OTAU Target) is running the application with OTA capability, and able to be upgraded using OTAU manager like mobile phone.