10.6.3.6 APP_TRPS_SendNotification
C
uint16_t APP_TRPS_SendNotification(uint8_t opcode, uint8_t ntfyId);
Description
Send Control notify data through TRPS control service
Parameters
Parameter | Description |
---|---|
[in] opcode | opcode specific to the profile |
[in] ntfyId | Control Notify ID |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Execution successfully |
MBA_RES_FAIL | Execution fail |
MBA_RES_INVALID_PARA | Invalid parameters |
MBA_RES_OOM | Out of memory |