10.6.4.1 APP_TRPS_CmdResp_T
C
typedef struct __attribute__ ((packed)) { uint8_t CmdId; uint8_t RspId; uint8_t Length; uint8_t* p_Payload; uint8_t (*fnPtr) (uint8_t*); } APP_TRPS_CmdResp_T;
Description
The structure contains the information about control command/Resp format.
Field Documentation
Field | Description |
---|---|
CmdId | Command ID |
RspId | Response ID |
Length | Command/Response Lengh |
p_Payload | Command/Response Payload |
(*fnPtr) | Pointer to Function |